How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | RQ: | 8.69 in |
| F: | 6.38 | AD: | 10.52 |
| AE1: | 0.52 | FZ: | 0.33 in |
| B: | 14.5 | AE2: | 0.52 |
| FA: | 11.13 in | G: | 3.19 |
| Center Distance (in): | 6 in | BF: | 0.53 |
| V: | 4.18 in | AK: | 8.5 |
| D: | 6.5 | BE1: | 0.5 in |
| AG: | 11.5 | C: | 16.5 in |
| AJ: | 7.25 | LQ1: | 9.33 in |
| T: | 2.438 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 13.957 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 39 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Assembly: | HMQ-1 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Motor Frame Size: | 180TC |
| Center Distance (in): | 6 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

