Grove Gear HMQ2600-20-1-2.500-250TC-L2
Part #:HMQ2600-20-1-2.500-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AE2: | 0.52 |
| G: | 3.19 | T: | 2.5 |
| B: | 14.5 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 11.5 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | FZ: | 0.33 in |
| BE1: | 0.5 in | F: | 6.38 |
| LQ1: | 9.94 in | AD: | 10.52 |
| BD: | 9 | FA: | 11.13 in |
| D: | 6.5 | C: | 16.5 in |
| AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 250TC | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output RPM: | 87.5 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 20:1 |
| Bore Code: | 40 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 13.957 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

