How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE2: | 0.52 |
| C: | 16.5 in | BE1: | 0.5 in |
| RQ: | 8.69 in | T: | 2.688 |
| B: | 14.5 | BD: | 9 |
| F: | 6.38 | V: | 4.18 in |
| D: | 6.5 | AK: | 8.5 |
| AG: | 11.5 | BF: | 0.53 |
| FZ: | 0.33 in | FA: | 11.13 in |
| G: | 3.19 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| AJ: | 7.25 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Ratio Range: | 20:1 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 13.957 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

