How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AK: | 8.5 |
| FA: | 11.13 in | V: | 4.18 in |
| AD: | 10.52 | D: | 6.5 |
| BE1: | 0.5 in | AG: | 11.5 |
| BF: | 0.53 | AE2: | 0.52 |
| C: | 16.5 in | BD: | 9 |
| LQ1: | 9.33 in | F: | 6.38 |
| AJ: | 7.25 | FZ: | 0.33 in |
| T: | 2.688 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| B: | 14.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 13.957 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ2600 | Output RPM: | 87.5 |
| Center Distance (in): | 6 | Ratio: | 20:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

