How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 6.38 |
| FA: | 11.13 in | BD: | 9 |
| AJ: | 7.25 | D: | 6.5 |
| T: | 2.688 | BE1: | 0.5 in |
| FZ: | 0.33 in | C: | 16.5 in |
| AE2: | 0.52 | G: | 3.19 |
| V: | 4.18 in | LQ1: | 9.94 in |
| B: | 14.5 | AK: | 8.5 |
| AE1: | 0.52 | AD: | 10.52 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| RQ: | 8.69 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 13.957 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250TC |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Bore Code: | 43 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 20:1 | Output Diameter (in): | 2.688 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

