How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | FZ: | 0.33 in |
| AJ: | 7.25 | AK: | 8.5 |
| B: | 14.5 | AE1: | 0.52 |
| T: | 2.688 | LQ1: | 9.94 in |
| D: | 6.5 | V: | 4.18 in |
| AE2: | 0.52 | RQ: | 8.69 in |
| FA: | 11.13 in | C: | 16.5 in |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| AD: | 10.52 | AG: | 11.5 |
| F: | 6.38 | G: | 3.19 |
| BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.688 in | Input HP @ 1750 RPM: | 13.957 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

