Grove Gear HMQ2600-20-1-2.938-140TC
Part #:HMQ2600-20-1-2.938-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | BF: | 0.41 |
| Center Distance (in): | 6 in | G: | 3.19 |
| FZ: | 0.33 in | T: | 2.938 |
| AG: | 11.5 | LQ: | 10.45 in |
| AE2: | 0.52 | BD: | 5.88 |
| F: | 6.38 | AJ: | 5.88 |
| C: | 16.5 in | BE: | 0.38 in |
| AD: | 10.52 | AE1: | 0.52 |
| D: | 6.5 | V: | 4.18 in |
| RQ: | 10.01 in | B: | 14.5 |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 13.957 |
| Bore Code: | 47 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

