Grove Gear HMQ2600-20-1-2.938-140TC-L1
Part #:HMQ2600-20-1-2.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | G: | 3.19 |
| AD: | 10.52 | BD: | 5.88 |
| LQ: | 10.45 in | AE1: | 0.52 |
| FA: | 11.13 in | D: | 6.5 |
| Center Distance (in): | 6 in | AJ: | 5.88 |
| AE2: | 0.52 | F: | 6.38 |
| AK: | 4.5 | RQ: | 10.01 in |
| T: | 2.938 | V: | 4.18 in |
| B: | 14.5 | FZ: | 0.33 in |
| AG: | 11.5 | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 13.957 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

