Grove Gear HMQ2600-20-1-2.938-140TC-L2
Part #:HMQ2600-20-1-2.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AG: | 11.5 |
| AJ: | 5.88 | V: | 4.18 in |
| B: | 14.5 | D: | 6.5 |
| AE2: | 0.52 | BE: | 0.38 in |
| T: | 2.938 | Center Distance (in): | 6 in |
| C: | 16.5 in | FZ: | 0.33 in |
| LQ: | 10.45 in | FA: | 11.13 in |
| F: | 6.38 | AD: | 10.52 |
| AK: | 4.5 | BD: | 5.88 |
| G: | 3.19 | BF: | 0.41 |
| RQ: | 10.01 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 47 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 13.957 | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

