Grove Gear HMQ2600-20-1-2.938-140TC-L9
Part #:HMQ2600-20-1-2.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | AJ: | 5.88 |
| BF: | 0.41 | RQ: | 10.01 in |
| D: | 6.5 | AK: | 4.5 |
| AG: | 11.5 | G: | 3.19 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| T: | 2.938 | FA: | 11.13 in |
| FZ: | 0.33 in | AD: | 10.52 |
| BE: | 0.38 in | F: | 6.38 |
| B: | 14.5 | BD: | 5.88 |
| AE1: | 0.52 | AE2: | 0.52 |
| V: | 4.18 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 13.957 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 140TC |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

