How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | C: | 16.5 in |
| G: | 3.19 | AG: | 11.5 |
| AE1: | 0.52 | FZ: | 0.33 in |
| BE1: | 0.5 in | B: | 14.5 |
| RQ: | 8.69 in | D: | 6.5 |
| FA: | 11.13 in | AE2: | 0.52 |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| AK: | 8.5 | BD: | 9 |
| AD: | 10.52 | LQ1: | 9.33 in |
| V: | 4.18 in | T: | 2.938 |
| BF: | 0.53 |
Technical Specifications
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 13.957 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

