How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | BD: | 9 |
| BE1: | 0.5 in | AE1: | 0.52 |
| AK: | 8.5 | C: | 16.5 in |
| B: | 14.5 | RQ: | 8.69 in |
| G: | 3.19 | V: | 4.18 in |
| BF: | 0.53 | FA: | 11.13 in |
| AG: | 11.5 | AJ: | 7.25 |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| T: | 2.938 | D: | 6.5 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AD: | 10.52 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Ratio: | 20:1 | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 13.957 |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

