Grove Gear HMQ2600-20-1-2.938-250TC-L1
Part #:HMQ2600-20-1-2.938-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | T: | 2.938 |
| LQ1: | 9.94 in | RQ: | 8.69 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| AD: | 10.52 | G: | 3.19 |
| FZ: | 0.33 in | F: | 6.38 |
| D: | 6.5 | V: | 4.18 in |
| C: | 16.5 in | AG: | 11.5 |
| B: | 14.5 | AK: | 8.5 |
| AE1: | 0.52 | BD: | 9 |
| FA: | 11.13 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 13.957 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 6 |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

