Grove Gear HMQ2600-20-1-3.000-140TC-L1
Part #:HMQ2600-20-1-3.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AK: | 4.5 |
| D: | 6.5 | FA: | 11.13 in |
| FZ: | 0.33 in | BD: | 5.88 |
| C: | 16.5 in | AJ: | 5.88 |
| T: | 3 | LQ: | 10.45 in |
| B: | 14.5 | AD: | 10.52 |
| AE1: | 0.52 | AG: | 11.5 |
| BF: | 0.41 | Center Distance (in): | 6 in |
| V: | 4.18 in | G: | 3.19 |
| RQ: | 10.01 in | BE: | 0.38 in |
| F: | 6.38 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Center Distance (in): | 6 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 13.957 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

