Grove Gear HMQ2600-20-1-3.000-140TC-L9
Part #:HMQ2600-20-1-3.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AD: | 10.52 |
| B: | 14.5 | RQ: | 10.01 in |
| AG: | 11.5 | BF: | 0.41 |
| AK: | 4.5 | FA: | 11.13 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | LQ: | 10.45 in |
| T: | 3 | AE1: | 0.52 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 4.18 in | FZ: | 0.33 in |
| C: | 16.5 in | BD: | 5.88 |
| F: | 6.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 13.957 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 1 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

