How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.52 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.19 | AG: | 11.5 |
| Center Distance (in): | 6 in | B: | 14.5 |
| AE1: | 0.52 | RQ: | 8.69 in |
| D: | 6.5 | V: | 4.18 in |
| T: | 3.188 | FA: | 11.13 in |
| LQ1: | 9.33 in | AK: | 8.5 |
| BD: | 9 | AD: | 10.52 |
| F: | 6.38 | FZ: | 0.33 in |
| C: | 16.5 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Model Code: | HMQ2600 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 13.957 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

