How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 16.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 9.94 in | BF: | 0.53 |
| AD: | 10.52 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| D: | 6.5 | B: | 14.5 |
| FA: | 11.13 in | V: | 4.18 in |
| BE1: | 0.5 in | T: | 3.188 |
| RQ: | 8.69 in | G: | 3.19 |
| AE1: | 0.52 | F: | 6.38 |
| AE2: | 0.52 |
Technical Specifications
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 13.957 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Bore Code: | 51 | Model Code: | HMQ2600 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Ratio: | 20:1 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

