How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | FA: | 11.13 in |
| AE2: | 0.52 | F: | 6.38 |
| AK: | 4.5 | AG: | 11.5 |
| LQ: | 10.45 in | BD: | 5.88 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | B: | 14.5 |
| D: | 6.5 | AJ: | 5.88 |
| BE: | 0.38 in | C: | 16.5 in |
| T: | 3.438 | V: | 4.18 in |
| G: | 3.19 | AD: | 10.52 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 13.957 | Bore Code: | 55 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

