How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| AD: | 10.52 | LQ1: | 9.33 in |
| FA: | 11.13 in | AJ: | 7.25 |
| G: | 3.19 | AK: | 8.5 |
| AE2: | 0.52 | C: | 16.5 in |
| V: | 4.18 in | BE1: | 0.5 in |
| BF: | 0.53 | F: | 6.38 |
| AE1: | 0.52 | T: | 3.438 |
| B: | 14.5 | BD: | 9 |
| D: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 13.957 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

