Grove Gear HMQ2600-20-1-3.438-250TC-L4
Part #:HMQ2600-20-1-3.438-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| LQ1: | 9.94 in | T: | 3.438 |
| G: | 3.19 | FZ: | 0.33 in |
| F: | 6.38 | AD: | 10.52 |
| C: | 16.5 in | D: | 6.5 |
| RQ: | 8.69 in | AK: | 8.5 |
| B: | 14.5 | AE2: | 0.52 |
| AE1: | 0.52 | V: | 4.18 in |
| BF: | 0.53 | AG: | 11.5 |
| FA: | 11.13 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Ratio: | 20:1 |
| Assembly: | HMQ-1 | Output RPM: | 87.5 |
| Bore Code: | 55 | Output Shaft Direction: | 1 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 13.957 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

