Grove Gear HMQ2600-20-1-3.438-250TC-L9
Part #:HMQ2600-20-1-3.438-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | B: | 14.5 |
| AG: | 11.5 | BF: | 0.53 |
| AK: | 8.5 | T: | 3.438 |
| LQ1: | 9.94 in | D: | 6.5 |
| BE1: | 0.5 in | V: | 4.18 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| F: | 6.38 | AD: | 10.52 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| G: | 3.19 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.52 |
| C: | 16.5 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 13.957 | Model Code: | HMQ2600 |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Bore Code: | 55 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

