How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | LQ1: | 9.33 in |
| AD: | 10.52 | B: | 14.5 |
| D: | 6.5 | BF: | 0.53 |
| AE1: | 0.52 | FA: | 11.13 in |
| T: | 2 | AG: | 11.5 |
| RQ: | 8.69 in | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.52 | C: | 16.5 in |
| F: | 6.38 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | G: | 3.19 |
| AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 13.957 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

