How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AE2: | 0.52 |
| FA: | 11.13 in | V: | 4.18 in |
| Center Distance (in): | 6 in | F: | 6.38 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | T: | 2 |
| AJ: | 7.25 | LQ1: | 9.33 in |
| G: | 3.19 | D: | 6.5 |
| AG: | 11.5 | C: | 16.5 in |
| AD: | 10.52 | AE1: | 0.52 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| B: | 14.5 |
Technical Specifications
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Ratio: | 20:1 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2 in |
| Model Code: | HMQ2600 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 13.957 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

