How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | B: | 14.5 |
| V: | 4.18 in | C: | 16.5 in |
| F: | 6.38 | FZ: | 0.33 in |
| G: | 3.19 | LQ1: | 9.33 in |
| AD: | 10.52 | AE1: | 0.52 |
| AG: | 11.5 | AE2: | 0.52 |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | D: | 6.5 |
| RQ: | 8.69 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 13.957 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 20:1 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

