How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BF: | 0.53 |
| D: | 6.5 | V: | 4.18 in |
| BD: | 9 | AG: | 11.5 |
| FZ: | 0.33 in | B: | 14.5 |
| LQ1: | 9.94 in | BE1: | 0.5 in |
| AE2: | 0.52 | AK: | 8.5 |
| G: | 3.19 | AE1: | 0.52 |
| F: | 6.38 | FA: | 11.13 in |
| RQ: | 8.69 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| C: | 16.5 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 13.957 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

