How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | V: | 4.18 in |
| T: | 2 | AK: | 8.5 |
| RQ: | 8.69 in | BD: | 9 |
| AD: | 10.52 | F: | 6.38 |
| BF: | 0.53 | G: | 3.19 |
| C: | 16.5 in | AG: | 11.5 |
| D: | 6.5 | BE1: | 0.5 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| FZ: | 0.33 in | AJ: | 7.25 |
| LQ1: | 9.94 in | AE2: | 0.52 |
| AE1: | 0.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 13.957 |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Center Distance (in): | 6 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

