How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| FA: | 11.13 in | AE2: | 0.52 |
| G: | 3.19 | Center Distance (in): | 6 in |
| D: | 6.5 | AG: | 11.5 |
| AE1: | 0.52 | BF: | 0.53 |
| F: | 6.38 | RQ: | 8.69 in |
| T: | 2 | LQ1: | 9.94 in |
| BE1: | 0.5 in | C: | 16.5 in |
| V: | 4.18 in | B: | 14.5 |
| AJ: | 7.25 | AD: | 10.52 |
| FZ: | 0.33 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 13.957 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

