How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | Center Distance (in): | 6 in |
| BE: | 0.38 in | AK: | 4.5 |
| FA: | 11.13 in | G: | 3.19 |
| BF: | 0.41 | AD: | 10.52 |
| AE1: | 0.52 | FZ: | 0.33 in |
| C: | 16.5 in | T: | 2.188 |
| BD: | 5.88 | F: | 6.38 |
| AG: | 11.5 | B: | 14.5 |
| V: | 4.18 in | AJ: | 5.88 |
| D: | 6.5 | LQ: | 10.45 in |
| RQ: | 10.01 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 13.957 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ2600 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

