How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| BE1: | 0.5 in | V: | 4.18 in |
| D: | 6.5 | FZ: | 0.33 in |
| AK: | 8.5 | G: | 3.19 |
| B: | 14.5 | RQ: | 8.69 in |
| BD: | 9 | AE2: | 0.52 |
| F: | 6.38 | AJ: | 7.25 |
| FA: | 11.13 in | AG: | 11.5 |
| C: | 16.5 in | BF: | 0.53 |
| T: | 2.188 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 13.957 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

