How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2.188 |
| AE2: | 0.52 | AK: | 8.5 |
| D: | 6.5 | G: | 3.19 |
| BE1: | 0.5 in | AD: | 10.52 |
| V: | 4.18 in | B: | 14.5 |
| LQ1: | 9.33 in | C: | 16.5 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | AG: | 11.5 |
| BF: | 0.53 | FZ: | 0.33 in |
| BD: | 9 | F: | 6.38 |
| RQ: | 8.69 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 13.957 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

