Grove Gear HMQ2600-20-2-2.188-210TC
Part #:HMQ2600-20-2-2.188-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | FZ: | 0.33 in |
| FA: | 11.13 in | BD: | 9 |
| BE1: | 0.5 in | F: | 6.38 |
| AE2: | 0.52 | RQ: | 8.69 in |
| D: | 6.5 | AD: | 10.52 |
| AG: | 11.5 | AE1: | 0.52 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| AJ: | 7.25 | V: | 4.18 in |
| B: | 14.5 | T: | 2.188 |
| LQ1: | 9.33 in | G: | 3.19 |
| AK: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 13.957 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

