Grove Gear HMQ2600-20-2-2.188-210TC-L1
Part #:HMQ2600-20-2-2.188-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AJ: | 7.25 |
| BF: | 0.53 | T: | 2.188 |
| AG: | 11.5 | B: | 14.5 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| BD: | 9 | FA: | 11.13 in |
| LQ1: | 9.33 in | RQ: | 8.69 in |
| BE1: | 0.5 in | V: | 4.18 in |
| C: | 16.5 in | F: | 6.38 |
| G: | 3.19 | AD: | 10.52 |
| D: | 6.5 | AK: | 8.5 |
| AE2: | 0.52 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output RPM: | 87.5 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 13.957 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

