Grove Gear HMQ2600-20-2-2.188-210TC-L9
Part #:HMQ2600-20-2-2.188-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | BD: | 9 |
| FZ: | 0.33 in | V: | 4.18 in |
| FA: | 11.13 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | AE2: | 0.52 |
| AD: | 10.52 | C: | 16.5 in |
| LQ1: | 9.33 in | AE1: | 0.52 |
| D: | 6.5 | G: | 3.19 |
| AJ: | 7.25 | AG: | 11.5 |
| T: | 2.188 | BE1: | 0.5 in |
| B: | 14.5 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.375 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 13.957 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

