How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BE1: | 0.5 in |
| C: | 16.5 in | AD: | 10.52 |
| T: | 2.188 | FA: | 11.13 in |
| AE2: | 0.52 | AK: | 8.5 |
| FZ: | 0.33 in | AJ: | 7.25 |
| AE1: | 0.52 | F: | 6.38 |
| G: | 3.19 | RQ: | 8.69 in |
| LQ1: | 9.94 in | V: | 4.18 in |
| B: | 14.5 | BD: | 9 |
| D: | 6.5 | Center Distance (in): | 6 in |
| BF: | 0.53 |
Technical Specifications
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 13.957 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Bore Code: | 35 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

