How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| V: | 4.18 in | T: | 2.188 |
| C: | 16.5 in | B: | 14.5 |
| FZ: | 0.33 in | BE: | 0.38 in |
| AE1: | 0.52 | RQ: | 10.01 in |
| BF: | 0.41 | G: | 3.19 |
| AG: | 11.5 | D: | 6.5 |
| FA: | 11.13 in | AK: | 4.5 |
| AE2: | 0.52 | LQ: | 10.45 in |
| Center Distance (in): | 6 in | AD: | 10.52 |
| F: | 6.38 |
Technical Specifications
| Bore Code: | 35 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Ratio: | 20:1 | Model Code: | HMQ2600 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 13.957 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

