How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| V: | 4.18 in | AE1: | 0.52 |
| AE2: | 0.52 | BE: | 0.38 in |
| B: | 14.5 | G: | 3.19 |
| D: | 6.5 | BF: | 0.41 |
| T: | 2.25 | C: | 16.5 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| RQ: | 10.01 in | F: | 6.38 |
| FZ: | 0.33 in | LQ: | 10.45 in |
| AK: | 4.5 | FA: | 11.13 in |
| AD: | 10.52 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 13.957 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | HMQ2600 | Output RPM: | 87.5 |
| Center Distance (in): | 6 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.25 in |
| Product Type: | Right Angle | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

