How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AE1: | 0.52 |
| BF: | 0.53 | B: | 14.5 |
| F: | 6.38 | AE2: | 0.52 |
| AK: | 8.5 | FZ: | 0.33 in |
| AD: | 10.52 | G: | 3.19 |
| RQ: | 8.69 in | D: | 6.5 |
| BD: | 9 | C: | 16.5 in |
| AG: | 11.5 | T: | 2.25 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| LQ1: | 9.33 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 13.957 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.25 in | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

