How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | C: | 16.5 in |
| D: | 6.5 | BF: | 0.53 |
| RQ: | 8.69 in | FA: | 11.13 in |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| AJ: | 7.25 | AD: | 10.52 |
| AK: | 8.5 | BD: | 9 |
| AG: | 11.5 | BE1: | 0.5 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| G: | 3.19 | AE2: | 0.52 |
| T: | 2.25 | F: | 6.38 |
| B: | 14.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 13.957 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.25 in | Model Code: | HMQ2600 |
| Output RPM: | 87.5 | Motor Frame Size: | 210TC |
| Bore Code: | 36 | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

