Grove Gear HMQ2600-20-2-2.438-250TC
Part #:HMQ2600-20-2-2.438-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AD: | 10.52 |
| V: | 4.18 in | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 11.5 |
| LQ1: | 9.94 in | G: | 3.19 |
| AJ: | 7.25 | AE2: | 0.52 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| FZ: | 0.33 in | T: | 2.438 |
| BF: | 0.53 | D: | 6.5 |
| C: | 16.5 in | F: | 6.38 |
| BD: | 9 | B: | 14.5 |
| FA: | 11.13 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 13.957 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

