Grove Gear HMQ2600-20-2-2.500-250TC-L3
Part #:HMQ2600-20-2-2.500-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 16.5 in |
| BD: | 9 | LQ1: | 9.94 in |
| G: | 3.19 | FA: | 11.13 in |
| F: | 6.38 | V: | 4.18 in |
| BE1: | 0.5 in | RQ: | 8.69 in |
| AK: | 8.5 | FZ: | 0.33 in |
| T: | 2.5 | AD: | 10.52 |
| B: | 14.5 | AE1: | 0.52 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AJ: | 7.25 | D: | 6.5 |
| AG: | 11.5 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 1.625 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250TC |
| Ratio: | 20:1 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 40 | Input HP @ 1750 RPM: | 13.957 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

