How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | RQ: | 10.01 in |
| G: | 3.19 | AE2: | 0.52 |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 6 in |
| D: | 6.5 | LQ: | 10.45 in |
| B: | 14.5 | FZ: | 0.33 in |
| AJ: | 5.88 | V: | 4.18 in |
| T: | 2.5 | BE: | 0.38 in |
| F: | 6.38 | AE1: | 0.52 |
| AG: | 11.5 | AD: | 10.52 |
| C: | 16.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 13.957 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | HMQ-2 | Bore Code: | 40 |
| Input Bore (C Face): | 0.625 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Model Code: | HMQ2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

