How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | D: | 6.5 |
| AE2: | 0.52 | C: | 16.5 in |
| AE1: | 0.52 | AJ: | 5.88 |
| G: | 3.19 | AD: | 10.52 |
| RQ: | 10.01 in | AG: | 11.5 |
| BE: | 0.38 in | Center Distance (in): | 6 in |
| BF: | 0.41 | FZ: | 0.33 in |
| B: | 14.5 | F: | 6.38 |
| FA: | 11.13 in | V: | 4.18 in |
| T: | 2.688 | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 13.957 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Diameter (in): | 2.688 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 43 |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

