How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | B: | 14.5 |
| AE1: | 0.52 | BF: | 0.41 |
| LQ: | 10.45 in | RQ: | 10.01 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| AK: | 4.5 | AE2: | 0.52 |
| AG: | 11.5 | AJ: | 5.88 |
| BD: | 5.88 | FZ: | 0.33 in |
| BE: | 0.38 in | G: | 3.19 |
| V: | 4.18 in | AD: | 10.52 |
| T: | 2.688 | C: | 16.5 in |
| F: | 6.38 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Input Bore (C Face): | 0.875 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 13.957 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

