How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AG: | 11.5 |
| C: | 16.5 in | FZ: | 0.33 in |
| T: | 2.688 | FA: | 11.13 in |
| AE2: | 0.52 | BF: | 0.53 |
| BD: | 9 | B: | 14.5 |
| V: | 4.18 in | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| AK: | 8.5 | AD: | 10.52 |
| AE1: | 0.52 | F: | 6.38 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| G: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 20:1 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 13.957 |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Assembly: | HMQ-2 | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

