How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE1: | 0.52 |
| FA: | 11.13 in | T: | 2.688 |
| D: | 6.5 | AG: | 11.5 |
| RQ: | 8.69 in | AE2: | 0.52 |
| F: | 6.38 | Center Distance (in): | 6 in |
| BD: | 9 | BE1: | 0.5 in |
| FZ: | 0.33 in | V: | 4.18 in |
| LQ1: | 9.33 in | C: | 16.5 in |
| BF: | 0.53 | G: | 3.19 |
| AJ: | 7.25 | AK: | 8.5 |
| B: | 14.5 |
Technical Specifications
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Output RPM: | 87.5 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 13.957 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

