How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | Center Distance (in): | 6 in |
| F: | 6.38 | V: | 4.18 in |
| AJ: | 5.88 | FZ: | 0.33 in |
| BE: | 0.38 in | FA: | 11.13 in |
| G: | 3.19 | RQ: | 10.01 in |
| AK: | 4.5 | AE2: | 0.52 |
| BF: | 0.41 | D: | 6.5 |
| C: | 16.5 in | T: | 2.688 |
| BD: | 5.88 | AE1: | 0.52 |
| B: | 14.5 | LQ: | 10.45 in |
| AG: | 11.5 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 13.957 | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

