Grove Gear HMQ2600-20-2-2.938-140TC
Part #:HMQ2600-20-2-2.938-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE2: | 0.52 |
| AG: | 11.5 | FA: | 11.13 in |
| B: | 14.5 | C: | 16.5 in |
| AJ: | 5.88 | BD: | 5.88 |
| F: | 6.38 | G: | 3.19 |
| T: | 2.938 | BF: | 0.41 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| BE: | 0.38 in | FZ: | 0.33 in |
| AE1: | 0.52 | D: | 6.5 |
| RQ: | 10.01 in | AK: | 4.5 |
| LQ: | 10.45 in |
Technical Specifications
| Output RPM: | 87.5 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 13.957 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

