How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | F: | 6.38 |
| C: | 16.5 in | G: | 3.19 |
| BF: | 0.53 | AJ: | 7.25 |
| AD: | 10.52 | LQ1: | 9.33 in |
| V: | 4.18 in | T: | 2.938 |
| FA: | 11.13 in | AE2: | 0.52 |
| FZ: | 0.33 in | AG: | 11.5 |
| D: | 6.5 | Center Distance (in): | 6 in |
| AE1: | 0.52 | RQ: | 8.69 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 13.957 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 47 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Model Code: | HMQ2600 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

