Grove Gear HMQ2600-20-2-2.938-250TC
Part #:HMQ2600-20-2-2.938-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AJ: | 7.25 |
| T: | 2.938 | AG: | 11.5 |
| F: | 6.38 | BF: | 0.53 |
| G: | 3.19 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AE2: | 0.52 | AK: | 8.5 |
| V: | 4.18 in | C: | 16.5 in |
| LQ1: | 9.94 in | FA: | 11.13 in |
| B: | 14.5 | BE1: | 0.5 in |
| AD: | 10.52 | BD: | 9 |
| D: | 6.5 |
Technical Specifications
| Bore Code: | 47 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 13.957 |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.938 in | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

