Grove Gear HMQ2600-20-2-2.938-250TC-L9
Part #:HMQ2600-20-2-2.938-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.19 |
| C: | 16.5 in | D: | 6.5 |
| BF: | 0.53 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| BE1: | 0.5 in | BD: | 9 |
| AD: | 10.52 | B: | 14.5 |
| AK: | 8.5 | FA: | 11.13 in |
| T: | 2.938 | V: | 4.18 in |
| F: | 6.38 | AE2: | 0.52 |
| FZ: | 0.33 in | LQ1: | 9.94 in |
| AE1: | 0.52 |
Technical Specifications
| Input HP @ 1750 RPM: | 13.957 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Motor Frame Size: | 250TC |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 47 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

